Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.540 |
| Product height mm | 39.116 |
| Product length in | 8.470 |
| Product length mm | 215.138 |
| Product material | Carbon steel |
| Product width in | 1.540 |
| Product width mm | 39.116 |
