THRU DRIVE INPUT SHAFT
6034050-004
Tools6034050-004 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft |
| Product height in | 1.550 |
| Product height mm | 39.370 |
| Product length in | 8.260 |
| Product length mm | 209.804 |
| Product width in | 1.550 |
| Product width mm | 39.370 |