COUPLING
6034051-001
Tools6034051-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Coupling |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 1.780 |
| Product length mm | 45.212 |
| Product width in | 1.260 |
| Product width mm | 32.004 |