COUPLING
6034051-003
Tools6034051-003 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Coupling |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 2.180 |
| Product length mm | 55.372 |
| Product material | Cast iron |
| Product width in | 1.230 |
| Product width mm | 31.242 |