Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 6.890 | |
| Product height mm | 175.006 | |
| Product length in | 1.160 | |
| Product length mm | 29.464 | |
| Product material | DUCTILE IRON | Ductile iron |
| Product width in | 6.890 | |
| Product width mm | 175.006 |
