Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6034053-004
ADAPTOR B FLANGE FOR220 28CC THRU DRIVE
6034053-004
Tools
Add to comparison
Add to comparison
6034053-004
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
6.890
Product height mm
175.006
Product length in
1.160
Product length mm
29.464
Product material
Ductile iron
Product width in
6.890
Product width mm
175.006