Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6034103-001
HPPRV WITH DEUTSCHCONNECTOR
6034103-001
Tools
Add to comparison
Add to comparison
6034103-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.080
Product height mm
52.832
Product length in
3.580
Product length mm
90.932
Product width in
1.250