ASSEMBLY, FILTER PLUG
6034195-001
Tools6034195-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Hex size 1 IN | | 1.063 |
| Hex size 1 MM | | 27.000 |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | BRASS | Brass |
| Thread sealant | NO | No |