BACKPLATE - VSE VSM
6034583-001
Tools6034583-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.236 |
| Product length in | | 5.470 |
| Product length mm | | 138.938 |
| Product width in | | 3.740 |
| Product width mm | | 94.996 |