VSM-VSE MACHINING
6034591-001
Tools6034591-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.070 |
| Product height mm | 77.978 |
| Product length in | 5.200 |
| Product length mm | 132.080 |
| Product width in | 1.100 |
| Product width mm | 27.940 |