Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6034697-157
O-RING
6034697-157
Where to buy
Export PDF
Tools
Add to comparison
6034697-157
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
4.500
Product length in
0.103
Product length mm
2.616
Product width in
4.500
Product width mm
114.300