SOCKET HEAD CAP SCREW
6034756-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.149 |
| Product length in | | 0.315 |
| Product length mm | | 8.001 |
| Product width in | | 0.149 |
| Product width mm | | 3.785 |