Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6034826-001
M4 SCREW
6034826-001
Tools
Add to comparison
Add to comparison
6034826-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Head style
ROUND
Round
Material
ALLOY STEEL
Alloy steel
Thread length IN
0.315
Thread size
M4X.07
M4X.07
Thread type
METRIC
Metric