M2.5 SCREW
6034827-001
Tools6034827-001 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Head style | ROUND | Round |
| Material | ALLOY STEEL | Alloy steel |
| Thread length IN | | 0.236 |
| Thread size | M2.5X.45 | M2.5X.45 |
| Thread type | METRIC | Metric |