SPOOL, PRESSURE LIMITER
6034895-010
Tools6034895-010 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.249 |
| Product height mm | 6.335 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Cast iron |
| Product width in | 0.249 |
| Product width mm | 6.335 |