COMPRESSION SPRING
6034914-002
Tools6034914-002 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| End type | CLOSED ENDS | Closed ends |
| Free length IN | | 1.0700 |
| Material | CHROMIUM-SILICONE | Chromium-silicone |
| Wire diameter IN | | 7.8700 |