Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6035825-012
SOLENOID COLI S/Aproject 1224
6035825-012
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6035825-012
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
SOLENOID
Solenoid
Product height in
2.623
Product height mm
66.624
Product length in
2.150
Product length mm
54.610
Product width in
1.750
Product width mm
44.450