SOLENOID COLI S/A
6035825-024
Tools6035825-024 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Solenoid |
| Product height in | 2.623 |
| Product height mm | 66.624 |
| Product length in | 2.150 |
| Product length mm | 54.610 |
| Product width in | 1.750 |
| Product width mm | 44.450 |