Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6035826-001
SOLENOID TUBE S/Aproject1224x
6035826-001
Where to buy
Export PDF
Tools
Add to comparison
6035826-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
SOLENOID
Solenoid
Product height in
0.864
Product height mm
21.946
Product length in
3.584
Product length mm
91.034
Product width in
0.864
Product width mm
21.946