Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6035826-003
SOLENOID TUBE S/A PROJECT1224
6035826-003
Tools
Add to comparison
Add to comparison
6035826-003
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.864
Product length in
3.390
Product length mm
86.106
Product width in
0.864
Product width mm
21.946