Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | NEUTRAL LOCKOUT ASSEMBLY | Neutral lockout assembly |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 1.160 | |
| Product length mm | 29.464 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 |
