6035970-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6035970-001
Product specifications
Characteristic | Value |
|---|---|
| Actuation Identification | Solenoid A |
| Actuation Type | Solenoid Controlled |
| Body material | Cast Iron |
| Build Orientation | Solenoid at B Port End |
| Build Type | Spring offset |
| Check Valve | No |
| Coil voltage | 24 Volt DC |
| Communication bus | None |
| Connector type | ELECTRICAL (PC7) 7 PIN CONNECTOR WITHOUT PLUG |
| Customer Programmable | No |
| Design code | 10 |
| Diode | None |
| Feedback Sensor | No |
| Flow rate | 400 l/min |
| Fluid Cleanliness | 17/15/12 |
| Fluid compatibility | Anti-Wear Petroleum Oils And Non-Alkyl Based Phosphate Esters |
| Interface | ISO4401-08/NFPA D08/CETOP 8/NG25 |
| Leakage | Standard |
| Light | No |
| Manual Override | None |
| Model Code | KBCG-8-W250-1-Z-M1-3-A-PC7-H1-10 |
| Pressure Rating | 350 bar |
| Product Height | 7.74 in |
| Product Length/Depth | 8.23 in |
| Product Volume | 267.541 in³ |
| Product Weight | 13.8 lb |
| Product Width | 4.2 in |
| Seal material | Buna-N |
| Stage | Two Stage |
| Valve Mount Type | Subplate |
| Working temperature - max | 70 °C |
| Working temperature - min | -20 °C |