Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6036793-001
DAUGHTERBOARD PCB ASSEMBLY WITH FLEX
6036793-001
Where to buy
Export PDF
Tools
Add to comparison
6036793-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.160
Product length in
1.420
Product length mm
36.068
Product width in
0.060
Product width mm
1.524