VSM PCB ASSEMBLY
6036802-001
Tools6036802-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Assembly |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 0.060 |
| Product width mm | 1.524 |