Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.551 | |
| Product height mm | 13.998 | |
| Product length in | 7.240 | |
| Product length mm | 183.896 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.551 | |
| Product width mm | 13.998 |