D-SPOOL, 25L (PRE)
6037061-001
Tools6037061-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.551 |
| Product height mm | 13.998 |
| Product length in | 7.280 |
| Product length mm | 184.912 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.998 |