D-SPOOL, 15L (PRE)
6037062-001
Tools6037062-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spool |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 7.010 |
| Product length mm | 178.054 |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Sub brand | Char-Lynn |