Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Anti-shock |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 1.790 |
| Product length mm | 45.466 |
| Product material | Carbon steel |
| Product width in | 0.700 |
| Product width mm | 17.780 |