Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6037358-004
PRESSURE AN FLOW COMP.S/A
6037358-004
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6037358-004
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
COMPENSATOR
Compensator
Product height in
2.160
Product height mm
54.864
Product length in
4.880
Product length mm
123.952
Product width in
1.730
Product width mm
43.942