Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Conditioning valve assembly |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |