FEEDBACK SENSOR
6037469-001
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SENSOR | Sensor |
| Product height in | | 2.037 |
| Product height mm | | 51.740 |
| Product length in | | 9.070 |
| Product length mm | | 230.378 |
| Product material | STAINLESS STEEL | Stainless steel |