D SPOOL-40 L (POST)
6037517-001
Tools6037517-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spool |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 5.000 |
| Product length mm | 127.000 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |