Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6037620-002
VALVE ASSEMBLY CM11-H2-20-IN288
6037620-002
Where to buy
Export PDF
Tools
Add to comparison
6037620-002
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
8.000
Product height mm
203.200
Product length in
5.000
Product length mm
127.000
Product width in
3.880
Product width mm
98.552