Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Anti-shock |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.319 |
| Product length mm | 58.903 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |