Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6037635-180
ANTI SHOCK/ANTI CAV VALVE ASSLY 180 BAR
6037635-180
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
6037635-180
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.940
Product height mm
23.876
Product length in
2.319
Product length mm
58.903
Product width in
0.940
Product width mm
23.876