Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PLUG | Plug |
| Product height in | 1.100 | |
| Product height mm | 27.940 | |
| Product length in | 1.300 | |
| Product length mm | 33.020 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 26.100 | |
| Product width mm | 662.940 |