6037696-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6037696-002
Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Feature | Pre- and post-compensated sections in the same valve assemblyIncrease responsiveness and enhance efficiencyRequires minimal space in your machine envelope |
| Model Code | CLS180 |
| Package contents | Hydraulic Actuation |
| Product Height | .94 in |
| Product Length/Depth | 2.319 in |
| Product material | Cast Iron |
| Product Type | Mobile Valves Accessories |
| Product Volume | 2.049 in³ |
| Product Weight | .13 lb |
| Product Width | .94 in |
| Sub-brand | None |
| Trade Name | CLS |