SPRING, COMPRESSION
6037729-001
Tools6037729-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 0.769 |
| Product height mm | 19.522 |
| Product length in | 1.080 |
| Product length mm | 27.432 |
| Product material | Chrome steel |
| Product width in | 0.506 |
| Product width mm | 12.852 |