6037941-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6037941-001
Product specifications
Characteristic | Value |
|---|---|
| Package contents | Cartridge Plug |
| Product Height | 2.25 in |
| Product Length/Depth | 1.5 in |
| Product Type | Spare Part |
| Product Volume | 5.063 in³ |
| Product Width | 1.5 in |
| Sub-brand | None |
| Trade Name | None |