SPRING
6038075-001
Tools6038075-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 1.265 |
| Product height mm | 32.131 |
| Product length in | 1.910 |
| Product length mm | 48.514 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |