Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPRING | Spring |
| Product height in | 1.429 | |
| Product height mm | 36.297 | |
| Product length in | 1.910 | |
| Product length mm | 48.514 | |
| Product material | CHROME STEEL | Chrome steel |
| Product width in | 0.582 | |
| Product width mm | 14.783 |
