Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | DIN 43650 | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Environmental protection | IP65IP67 | IP65IP67 |
| Hazardous Environmental Rating | NO | No |
| Lead length IN | 0.00 | |
| Lead length MM | 0.00 | |
| Pressure rating PSI | 0.00 | |
| Product height in | 3.200 | |
| Product height mm | 81.280 | |
| Product length in | 2.870 | |
| Product length mm | 72.898 | |
| Product width in | 1.700 | |
| Product width mm | 43.180 | |
| Voltage rating | 24 | 24 V |
| Voltage type | DC | DC |