6038541-001
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
6038541-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuation Identification | Solenoid A, Solenoid B | |
| Actuation Type | Solenoid Operated | |
| Actuator Identification | Solenoid 'A' at port 'A' end of valve and Solenoid 'B' at port 'B' end of valve | |
| Application | Die casting & foundry,Machine tool,Marine/Offshore,Press,Primary metal,paper,Test equipment & simulation,Turbine control (wind, steam, water) | |
| Body material | Gray Iron | |
| Build Orientation | Solenoid 'B' at port 'A' end of valve and Solenoid 'A' at port 'B' end of valve | |
| Build Type | Spring centered | |
| Coil Rating | 24 Volt DC | |
| Coil Type | ISO 4400 mounting | |
| Design code | 20 | |
| Electrical connector | ISO 4400 (Din 43650) Connector | |
| Feature | Three- or four-way directional controlEasily mountable on industry-standard surfacesThousands of models to suit all applications | |
| Flow rate | 120 l/min | |
| Fluid Cleanliness | 19/17/14 micron | |
| Fluid compatibility | Petroleum Oils | |
| Function | Directional Control Valve | |
| Interface | ISO4401-05 | |
| Leakage | Standard | |
| Light | No | |
| Manual Override | None | |
| Model Code | DG4V-5-0CJ-VM-U-H6-20-EN | |
| Performance | High Performance | |
| Pressure Rating | 315 bar | |
| Product Height | 4.45 in | |
| Product Length/Depth | 12.28 in | |
| Product Type | Directional Control Valves | |
| Product Volume | 150.823 in³ | |
| Product Weight | 13.9 lb | |
| Product Width | 2.76 in | |
| Seal material | Buna-N | |
| Size | D05 | |
| Special features | None | |
| Spool Center Condition | A Port and Double Offset sensing switch on B Port | |
| Spool Monitor Switch | None | |
| Spring Arrangement | C | |
| Stage | Single Stage | |
| Sub-brand | None | |
| Tank Port Rating | 207 bar | |
| Trade Name | DG4V-5 20 Design | |
| Valve Mount Type | Subplate/manifold mounted | |
| Working temperature - max | 70 °C | |
| Working temperature - min | -20 °C |