HANDLE S/A -135 L length
6038665-002
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.700 |
| Product height mm | | 43.180 |
| Product length in | | 5.670 |
| Product length mm | | 144.018 |
| Product width in | | 1.700 |
| Product width mm | | 43.180 |