Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6038984-001
PLUG ASSY, HEX SOCKET0 -
6038984-001
Where to buy
Export PDF
Tools
Add to comparison
6038984-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.693
Product height mm
17.600
Product length in
0.048
Product length mm
1.220
Product width in
0.693
Product width mm
17.600