Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
6039318-001
CONTROL S/A W/DESTROKE ORIFICE
6039318-001
Where to buy
Export PDF
Tools
Add to comparison
6039318-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.920
Product height mm
150.368
Product length in
0.988
Product length mm
25.095
Product width in
9.590
Product width mm
243.586