QN70M02303100B0100A
6039618-001
Tools6039618-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Gasket |
| Product height in | 0.019 |
| Product height mm | 0.483 |
| Product length in | 1.220 |
| Product length mm | 30.988 |
| Product width in | 0.019 |
| Product width mm | 0.483 |