Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil connector | DIN 43650 | DIN or DIN 43650 or DIN 43650-A |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Function | SOLENOID COIL | Solenoid Coil |
| Product height in | 3.318 | |
| Product height mm | 84.277 | |
| Product length in | 2.800 | |
| Product length mm | 71.120 | |
| Product width in | 2.572 | |
| Product width mm | 65.329 | |
| Voltage rating | 24 | 24 V |
| Voltage type | DC | DC |