Product specifications
Characteristic | Value |
|---|---|
| Case drain | None |
| Design code | First |
| Displacement | 20.0 cm3/r [1.22 in3/r] |
| Identification | None |
| Inlet port | 1.0625-12 un-2b SAE o-ring ports (SAE #12) |
| Mounitng | SAE a 2 bolt, 82.50 [3.25] pilot dia. 11.0 [0.43] dia. holes on 106.4 [4.19] dia. circle |
| Outlet port | 1.0625-12 un-2b SAE o-ring ports (SAE #12) |
| Output shaft | Taper 1:8 on dia 17.46 [0.68], m12 x 1.5-6g, woodruff key 4 x dia 16.5 [0.16 x dia 0.65], shaft ext 40.5 [1.59] |
| PAINT | Epoxy coated black primer |
| Product | External gear |
| Relief valve setting | 200 bar [2900 lbf/in2] |
| Rotation | Right handed cw |
| Size | Frame size |
| Special features | Relief valve cum anticavitation valve |
| Unit type | Motor |
| Valve style | Relief Valve |