Product specifications
Characteristic | Value |
|---|---|
| Case drain | G 1/4 BSP port rear |
| Design code | First |
| Displacement | 20.0 cm3/r [1.22 in3/r] |
| Identification | None |
| Inlet port | 1.0625-12 un-2b SAE o-ring ports (SAE #12) |
| Mounitng | SAE a 2 bolt, 82.50 [3.25] pilot dia. 11.0 [0.43] dia. holes on 106.4 [4.19] dia. circle |
| Outlet port | 1.0625-12 un-2b SAE o-ring ports (SAE #12) |
| Output shaft | 11 teeth, 16/32 dp 30 deg involute spline, 20.0 [0.79] min full spline, 18.63 [0.73] dia, flat root side fit, shaft ext 32.4[1.27] |
| PAINT | Black per spec 209-13b |
| Product | External gear |
| Relief valve setting | None |
| Rotation | Bi-directional |
| Size | Frame size |
| Special features | None |
| Unit type | Motor |
| Valve style | None |